Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Phase-Lock Loop Clock Distribution for Synchronous DRAM applications
  • Distributes one clock input to one bank of ten outputs
  • External feedback (FBIN) pin is used to synchronize the outputs to the clock input signal
  • Operates at 3.3V VDD
  • tpd Phase Error at 166MHz: < ±150ps
  • Jitter (peak-to-peak) at 166MHz: < ±75ps @ 166MHz
  • Spread Spectrum Compatible
  • Operating frequency 50MHz to 175MHz

Description

3.3V Phase lock loop, 1:10 Clock driver, zero delay buffer.  With the 74ALVCF162835A provides a complete solution for PC-100 and PC-133 SDRAM solutions.  

Applied Filters: