Features
- IT(AV) : 6 A
- VDRM : 600 V
- IGT : 10 mA
- Viso : 1800V
- Insulated Type
- Planar Passivation Type
- UL Recognized : Yellow Card No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits
Applied Filters: