Skip to main content
Renesas Electronics Corporation

Features

  • IT(AV) : 3 A
  • VDRM : 600 V
  • IGT : 100 μA
  • Viso : 2000 V
  • Insulated Type
  • Planar Type
  • UL Recognized : File No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits

Applied Filters: