Skip to main content
Renesas Electronics Corporation
600V - 3A - Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-262
Pkg. Code:pkg_11619
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-262
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)0.1
IT (AV) (A)3
IT (RMS) (A)4.7
ITSM (A)70
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)2.5
Tape & ReelNo
Tc (°C)110
Thickness (mm)4.4
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The CR3CS-12A 600V, 3A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, pulse generator, and electric tool applications.