Features
- IT(AV): 25A
- VDRM: 600V
- IGT: 30mA
- Viso: 2000V
- Insulated Type
- Planar Passivation Type
- Maximum junction temperature of 150 °C
Description
The CR25RM-12D 600V, 25A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, motor control, heater control, and other general-purpose control applications.
Applications
- Switching mode power supply
- Motor control
- Heater control
- General-purpose control
Applied Filters: