Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The VersaClock® 5 - 5P49V59xx programmer board is made to ease the programming of blank 5P49V59xx parts. With the onboard USB interface, Renesas Timing Commander™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming. Compatible with 5P49V5901, 5P49V5913, 5P49V5914, 5P49V5923, 5P49V5925, 5P49V5927, 5P49V5929, 5P49V5933, 5P49V5935.

Features

  • Program VersaClock 5 – 5P49V59xx blank parts in the socket
  • Programmer board is powered using USB port
  • Programmer board uses Renesas’s Timing CommanderTM GUI – to program the blank parts
  • USB port is the communication channel between the GUI and the VersaClock 5 – 5P49V59xx device in the socket

Products in the Design

Sample & Buy

EVKVC5-59xxPROG Programmer Board for VersaClock 5 - 5P49V59xx -open view2

EVKVC5-5901PROG

Not Recommended for New Designs
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C

Videos & Training

Support

Support Communities

  1. Timing Commander and USB to I²C

    ... We would like to integrate the programmer in our design, so we would like to place the USB to I²C converter onboard. Since the EVKVC5-59xxPROG (https://www.renesas.com/us/en/products/clocks-timing/clock-generation/programmable-clocks/evkvc5-59xxprog ...

    Dec 17, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?