Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

The VersaClock® 5 - 5P49V59xx programmer board is made to ease the programming of blank 5P49V59xx parts. With the onboard USB interface, Renesas Timing Commander™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming. Compatible with 5P49V5901, 5P49V5913, 5P49V5914, 5P49V5923, 5P49V5925, 5P49V5927, 5P49V5929, 5P49V5933, 5P49V5935.

Features

  • Program VersaClock 5 – 5P49V59xx blank parts in the socket
  • Programmer board is powered using USB port
  • Programmer board uses Renesas’s Timing CommanderTM GUI – to program the blank parts
  • USB port is the communication channel between the GUI and the VersaClock 5 – 5P49V59xx device in the socket

Applications

Documentation

Design & Development

Software & Tools

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Timing Commander and USB to I²C

    ... We would like to integrate the programmer in our design, so we would like to place the USB to I²C converter onboard. Since the EVKVC5-59xxPROG (https://www.renesas.com/us/en/products/clocks-timing/clock-generation/programmable-clocks/evkvc5-59xxprog ...

    Dec 17, 2020