Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

The VersaClock® 5 - 5P49V59xx programmer board is made to ease the programming of blank 5P49V59xx parts. With the onboard USB interface, Renesas Timing Commander™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming. Compatible with 5P49V5901, 5P49V5913, 5P49V5914, 5P49V5923, 5P49V5925, 5P49V5927, 5P49V5929, 5P49V5933, 5P49V5935.

Features

  • Program VersaClock 5 – 5P49V59xx blank parts in the socket
  • Programmer board is powered using USB port
  • Programmer board uses Renesas’s Timing CommanderTM GUI – to program the blank parts
  • USB port is the communication channel between the GUI and the VersaClock 5 – 5P49V59xx device in the socket

Applications

Type Title Date
Manual - Development Tools PDF 549 KB
Manual - Software PDF 2.04 MB
Product Brief PDF 469 KB
Schematic PDF 30 KB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item
Part NumberStatusStockSampleable
EVKVC5-5901PROGNRNDOut of StockN/A

Support Communities

  1. Timing Commander and USB to I²C

    ... We would like to integrate the programmer in our design, so we would like to place the USB to I²C converter onboard. Since the EVKVC5-59xxPROG (https://www.renesas.com/us/en/products/clocks-timing/clock-generation/programmable-clocks/evkvc5-59xxprog ...

    Dec 17, 2020