Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Direct connection to 100 ohm transmission lines; saves 32 resistors compared to standard PCIe devices
  • 50 mW typical power consumption; reduced thermal concerns
  • Outputs can optionally be supplied from any voltage between 1.05 and 1.5 V; maximum power savings
  • OE# pins; support DIF power management
  • Programmable Slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • DIF outputs blocked until PLL is locked; clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs; reduces EMI
  • External 25 MHz crystal; supports tight ppm with 0 ppm synthesis error
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface works with legacy controllers
  • Space saving 6x6 mm 48-pin VFQFPN; minimal board space
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
 
 

Description

The 9FGU0841 is a member of IDT's 1.5 V Ultra-Low-Power PCIe clock family with integrated output terminations providing Zo=100 Ω. The device has 8 output enables for clock management, 2 different spread spectrum levels in addition to spread off, and 2 selectable SMBus addresses.

For information regarding evaluation boards and material, please contact your local IDT sales representative.

Parameters

AttributesValue
Diff. Outputs8
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)9
Output TypeLP-HCSL, LVCMOS
Output Freq Range (MHz)25 - 25, 100 - 100
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal, LVCMOS
Core Voltage (V)1.5
Output Voltage (V)0.8V, 1.5V
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

Applied Filters: