Skip to main content

Features

  • Direct connection to 100 ohm transmission lines; saves 32 resistors compared to standard PCIe devices
  • 50 mW typical power consumption; reduced thermal concerns
  • Outputs can optionally be supplied from any voltage between 1.05 and 1.5 V; maximum power savings
  • OE# pins; support DIF power management
  • Programmable Slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • DIF outputs blocked until PLL is locked; clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs; reduces EMI
  • External 25 MHz crystal; supports tight ppm with 0 ppm synthesis error
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface works with legacy controllers
  • Space saving 6x6 mm 48-pin VFQFPN; minimal board space
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment
 
 

Description

The 9FGU0841 is a member of IDT's 1.5 V Ultra-Low-Power PCIe clock family with integrated output terminations providing Zo=100 Ω. The device has 8 output enables for clock management, 2 different spread spectrum levels in addition to spread off, and 2 selectable SMBus addresses.

For information regarding evaluation boards and material, please contact your local IDT sales representative.

Parameters

Attributes Value
Temp. Range (°C) -40 to 85°C, 0 to 70°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 6.0 x 6.0 x 0.9 48 0.4

Applied Filters: