Skip to main content

Overview

Description

The CD4555BMS and CD4556BMS are dual one-of-four decoders/demultiplexers. Each decoder has two select inputs, an Enable input, and four mutually exclusive outputs. On the CD4555BMS the outputs are high on select; on the CD4556BMS the outputs are low on select. When the Enable input is high, the outputs of the CD4555BMS remain low and the outputs of the CD4556BMS remain high regardless of the state of the select inputs. The CD4555BMS and CD4556BMS are similar to types MC14555 and MC14556, respectively. The CD4555BMS and CD4556BMS are supplied in these 16-lead outline packages: Braze Seal DIP H46 (CD4555BMS) and H4T (CD4556BMS), Frit Seal DIP H1E, Ceramic Flatpack H6W.

Features

  • High-voltage type (20V rating)
  • CD4555BMS: Outputs high on select
  • CD4556BMS: Outputs low on select
  • Expandable with multiple packages
  • 100% tested for quiescent current at 20V
  • Standardized, symmetrical output characteristics
  • Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and +25°C
  • Noise margin (over full package temperature range) 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • 5V, 10V and 15V parametric ratings
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 407 KB
Brochure PDF 467 KB
Price Increase Notice PDF 360 KB
Other
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?