Skip to main content
Renesas Electronics Corporation

Features

  • High-voltage types (20V rating)
  • Standardized symmetrical output characteristics
  • Medium-speed operation: tPHL, tPLH = 30ns (typ) at 10V
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Description

The CD4069UBMS CMOS hex inverters consist of six CMOS inverter circuits. These devices are intended for all general-purpose inverter applications where the medium-power TTL-drive and logic level conversion capabilities of circuits such as the CD4009 and CD4049 hex inverter/buffers are not required. The CD4069UBMS is supplied in these 14-lead outline packages: Braze Seal DIP H4H, Frit Seal DIP H1B and Ceramic Flatpack H3W.

Applications

  • Logic inversion
  • Pulse shaping
  • Oscillators
  • High-input impedance amplifiers

Applied Filters: