Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS) : 8 A
  • VDRM : 700 V
  • IFGTI , IRGTI, IRGT III : 50 mA
  • Viso : 2000 V
  • The product guaranteed maximum junction temperature 150°C.
  • Insulated Type
  • Planar Type
  • UL Recognized: Yellow Card No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR8PM-14LD-A5#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220F3#TubeYes
BCR8PM-14LD#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220F3#BagYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?