Warning message
Please log in or register to access this secure document.
Features
- IT (RMS) : 8 A
- VDRM : 700 V
- IFGTI, IRGTI, IRGT III : 30 mA (20 mA)Note5
- Viso : 2000 V
- Insulated Type
- Planar Passivation Type
- UL Recognized : Yellow Card No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: