Skip to main content
Renesas Electronics Corporation
600V - 5A - Triac Medium Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)30
IRGT I (Max) (mA)30
IRGT III (Max) (mA)30
IT (RMS) (A)5
ITSM (A)50
Insulated TypeNo
Lead CompliantNo
MOQ3000
Rth (j-c) (degC/W)3
Tape & ReelNo
Tc (°C)103
Tj (°C)125
VDRM (V)600
VDSM (V)720
VGT (Max) (V)1.5
VTM (Max) (V)1.8
di/dt (Max) (A/µs)50

Description

The BCR5AS-12A 600V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.