Skip to main content
Renesas Electronics Corporation

Features

  • IT (RMS): 4A
  • VDRM: 800V
  • IFGTI, IRGTI, IRGT III: 35mA
  • Tj: 150 °C
  • High commutation
  • Planar passivation type

Description

The BCR4AS-16LH 800V, 4A Triac for medium power use offers a 1.5V gate trigger voltage, 35mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Small motor control
  • Heater control

Applied Filters: