Features
- IT (RMS): 40A
- VDRM: 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT: 50mA
- Viso: 2000V
- Insulated type
- Planar passivation type
Description
The BBCR40RM-12LB 600V, 40A Triac for medium power use offers a 2.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.
Applications
- Contactless AC switches
- Electric heater control
- Light dimmers
- On/Off and speed control of small induction motors
- On/Off control of copier lamps
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| BCR40RM-12LB#B00 | Obsolete | N/A | Out of Stock | Contact | TO-3PFM | 3# | Tube | Yes |
| BCR40RM12LBF14#B00 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TO-3PFM | 3# | Tube | Yes |
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
Quality & Reliability (1)
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
Marketing Collateral (1)