Skip to main content
Renesas Electronics Corporation

Features

  • IT (RMS): 25A
  • VDRM: 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 50mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR25FR-12LB 600V, 25A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, printer, copier and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Contactless AC switch
  • Electric heater control
  • Printer
  • Copiers

Applied Filters: