Features
- IT (RMS): 25A
- VDRM: 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 50mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Description
The BCR25FM-12LB 600V, 25A Triac for medium power use offers a 2V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, printer, copier and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Contactless AC switch
- Electric heater control
- Printer
- Copiers
Applied Filters:
Loading