Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(RMS): 0.8A
  • VDRM: 700V
  • IRGTI, IRGTI, IRGT III: 5mA
  • Tj: 125 °C
  • Planar passivation type
  • RoHS compliant
  • Halogen-free (PRSS0003DJ-A)
  • Completely Pb-free (PRSS0003DJ-A)

Description

The BCR08AM-14A 700V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Washing machines
  • Electric fans
  • Air cleaners
  • Solid state relay
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR08AM-14A-A6#BD0ObsoleteN/AOut of StockContactTO-923#BagYes
BCR08AM-14A-A6#FD0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-923#BagYes
BCR08AM-14A-TB#BD0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-923#Adhesive TapeYes
BCR08AM-14A#B00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-92*3#BagYes
BCR08AM-14A#B10ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-92(3)3#Yes
BCR08AM-14A#BD0ObsoleteN/AOut of StockContactTO-923#BagYes
BCR08AM-14A#FD0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-923#BagYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?