Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Continuous read, wrap and burst modes for XiP

Description

The AT25SF641B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)2.7 - 3.6
Speed133 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)1
Read Current (mA)3.3
Key BenefitStandard features

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN5 x 61.27
DWF——
SOIC-W5.18 x 7.701.27
SOIC-W5.18 x 7.712.27

Application Block Diagrams

Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of Assembly
AT25SF641B-DWFActive2030 JanOut of StockDWF<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25SF641B-MHB-TActive2030 JanIn StockDFN1ku | $0.8<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25SF641B-SHB-BActive2030 JanIn StockSOIC-W1ku | $0.7<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1TAIWAN
AT25SF641B-SHB-TActive2030 JanIn StockSOIC-W1ku | $0.7<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN
AT25SF641B-SPB-TActive2030 JanIn StockSOIC-W1ku | $0.7<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWAN

Complete Your Design

Explore complementary products to elevate your design

Partner Boards & Kits

SoM/SBC

TRIA SM2S-G2L

TRIA SM2S-G2L is a computer module, compliant with SMARC 2.1.1. Equipped Renesas RZ/G2L processor, with single- or dual-core Arm Cortex-A55 processor, Arm® Cortex®-M33 real-time processor and multimedia 2D/3D graphics and video processing unit (GPU and VPU). This is built with DDR4 memory technology, up to 256GB eMMC Flash memory and supports interfaces, Dual Gigabit Ethernet, USB 2.0, dual CAN-FD, dual-channel LVDS and MIPI CSI-2. An on-board Wireless Module is also available as assembly options.
RZ/G2L,5P35023,AT25SF641B
Tria Technologies
SoM/SBC

TRIA SM2S-V2L

TRIA SM2S-V2L is a computer module, compliant with SMARC 2.1.1. Equipped with Renesas RZ/V2L processor, with single- or dual-core Arm Cortex-A55 processor, Arm® Cortex®-M33 real-time processor and multimedia 2D/3D graphics and video processing unit (GPU and VPU), DRP-AI (Dedicated AI-Accelerator). This is built with DDR4 memory technology, up to 256GB eMMC Flash memory and supports interfaces, Dual Gigabit Ethernet, USB 2.0, dual CAN-FD, dual-channel LVDS and MIPI CSI-2. An on-board Wireless Module is also available as assembly options.
RZ/V2L,5P35023,AT25SF641B
Tria Technologies