| CAD Model: | View CAD Model |
| Pkg. Type: | 3x4 DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | 3x4 DFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | CHINA |
| Deep Power Down (µA) | 0.7 |
| Interface | Quad SPI, QPI |
| Key Benefit | Standard features |
| Longevity | 2036 Aug |
| Memory Class | Standard Flash |
| Memory Density | 64 |
| Memory Type | Standard |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Pb (Lead) Free | Yes |
| Qty. per Reel (#) | 5000 |
| Read Current (mA) | 5 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 2.7 - 3.6 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.7 - 3.6 |
The AT25QF0641C is a 64Mbit serial peripheral interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It stores program code that can be copied from flash memory to embedded or external RAM during system boot. It also supports direct code execution from flash memory through execute-in-place (XiP) operation.