Skip to main content

Features

  • Enhanced audio performance
    • 115 dB playback dynamic range
    • 40 kHz bandwidth supports Hi-Res Audio
  • Configurable filter engine
  • 4-wire digital audio interface with support for I2S, TDM and other common audio formats
    • Up to 32 bits per channel
    • Up to 384 kHz sample rate support
  • Three stereo PDM inputs for digital microphones and low latency connection from host processors
  • Integrated low-noise microphone bias
  • Flexible DSP supporting mixing, gain, equalization, sidetone, and automatic gain control
  • Bypassable asynchronous sample-rate converters
  • Clocking
    • Programmable fractional-N phase-locked loop (PLL)
    • Sample rate tracking
  • 2-wire I2C compatible control interface

Description

The SmartBeat™ DA7400 is a high-performance, ultra-low-power stereo hi-fi codec perfect for configurable headsets. With its integrated audio processor, the DA7400 delivers excellent audio performance including dynamic ranges for playback of 115 dB and sampling rates up to 384 kHz. It also offers 40 kHz audio bandwidth to support Hi-Res Audio.

Available in a choice of compact packages to meet the needs of even the most space-constrained applications. Moreover, it is part of a family of pin-compatible codecs, making it easier for you to develop a complete portfolio of headphone, headset and earbud solutions for any application.

The SmartBeat™ DA7400 lets you create high-performance headphones, headsets and IoT devices to impress even the most demanding user. It offers industry-leading audio in a low-power, space-saving solution, helping enable longer playback times in more compact applications.

Parameters

Attributes Value
ADC SNR A-weighted support(dB) @ 48kHz 95 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz 115 @ 1.8V
Power Consumption During Record 3mW @ 1.8V
Power Consumption During Playback 8.5mW @ 1.8V
Headphone Power Output 2 x 67mW @ 1.8V
Audio Interface 2-wire
Advanced Features General purpose filter engine

Package Options

Pkg. Type
32-WLCSP

Applications

  • Configurable headsets (Bluetooth / USB-C)
  • IoT devices
  • Consumer Hi-Res Audio systems

Applied Filters: