Features
- Enhanced audio performance
- 115 dB playback dynamic range
- 40 kHz bandwidth supports Hi-Res Audio
- Configurable filter engine
- 4-wire digital audio interface with support for I2S, TDM and other common audio formats
- Up to 32 bits per channel
- Up to 384 kHz sample rate support
- Three stereo PDM inputs for digital microphones and low latency connection from host processors
- Integrated low-noise microphone bias
- Flexible DSP supporting mixing, gain, equalization, sidetone, and automatic gain control
- Bypassable asynchronous sample-rate converters
- Clocking
- Programmable fractional-N phase-locked loop (PLL)
- Sample rate tracking
- 2-wire I2C compatible control interface
Description
The SmartBeat™ DA7400 is a high-performance, ultra-low-power stereo hi-fi codec perfect for configurable headsets. With its integrated audio processor, the DA7400 delivers excellent audio performance including dynamic ranges for playback of 115 dB and sampling rates up to 384 kHz. It also offers 40 kHz audio bandwidth to support Hi-Res Audio.
Available in a choice of compact packages to meet the needs of even the most space-constrained applications. Moreover, it is part of a family of pin-compatible codecs, making it easier for you to develop a complete portfolio of headphone, headset and earbud solutions for any application.
The SmartBeat™ DA7400 lets you create high-performance headphones, headsets and IoT devices to impress even the most demanding user. It offers industry-leading audio in a low-power, space-saving solution, helping enable longer playback times in more compact applications.
Parameters
| Attributes | Value |
|---|---|
| ADC SNR A-weighted support(dB) @ 48kHz | 95 @ 1.8V |
| DAC SNR A-weighted support(dB) @ 48kHz | 115 @ 1.8V |
| Power Consumption During Record | 3mW @ 1.8V |
| Power Consumption During Playback | 8.5mW @ 1.8V |
| Headphone Power Output | 2 x 67mW @ 1.8V |
| Audio Interface | 2-wire |
| Advanced Features | General purpose filter engine |
Package Options
| Pkg. Type |
|---|
| 32-WLCSP |
Applications
- Configurable headsets (Bluetooth / USB-C)
- IoT devices
- Consumer Hi-Res Audio systems
| Part Number | Status | Samples | Stock | Package |
|---|---|---|---|---|
| DA7400 | Active | N/A | Out of Stock | 32-WLCSP |
Filters
Applied Filters
- Application NoteAI-generated Summary: The DA740x development kit supports connecting stereo headphones via differential outputs on header J1 or 3.5 mm jacks J3 and J4. It accommodates analog and digital microphone inputs for active noise cancellation systems using pin headers J1 and J2 on the daughterboard. The kit includes options for combining signals with Y cables and provides detailed pin configurations for microphone and headphone connections. Additional hardware and expander boards enhance flexibility for various audio interfacing needs. PCB design files such as BOM, schematics, and Gerber files are typically bundled in the zip downloads.
- Manual - Software
- Manual - Hardware
Recommended Documents (2)
Datasheets (1)
- Manual - Software
- Manual - Hardware
Manuals & Guides (4)
- Application NoteAI-generated Summary: The DA740x development kit supports connecting stereo headphones via differential outputs on header J1 or 3.5 mm jacks J3 and J4. It accommodates analog and digital microphone inputs for active noise cancellation systems using pin headers J1 and J2 on the daughterboard. The kit includes options for combining signals with Y cables and provides detailed pin configurations for microphone and headphone connections. Additional hardware and expander boards enhance flexibility for various audio interfacing needs. PCB design files such as BOM, schematics, and Gerber files are typically bundled in the zip downloads.
Application Notes & White Papers (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
DA7400 Development Kit
The DA7400 development kit contains all the hardware you need including motherboard with a DA14195 co-processor, and a daughterboard featuring the DA7400 in your choice of package.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Evaluation Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Evaluation Software
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.