| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | RJ655 |
| Lead Count (#): | 655 |
| Pkg. Dimensions (mm): | 24.5 x 19.5 x 2.55 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCBGA |
| Lead Count (#) | 655 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| DIMM Type | PC2-4200, PC2-5300 |
| Length (mm) | 24.5 |
| MOQ | 40 |
| Moisture Sensitivity Level (MSL) | 4 |
| Package Area (mm²) | 477.8 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 24.5 x 19.5 x 2.55 |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| SDRAM Type | DDR2-533,DDR2-667 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.55 |
| Width (mm) | 19.5 |
Not recommended for new designs