Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - 0.8V differential push-pull CPU pairs
  • 1 - 25 MHz
  • 5 - PCI (33MHz)
  • 1 - USB, 48MHz
  • 1 - 24/48MHz
  • 1 - REF, 14.318MHz
  • 8 - PCIEX 0.8V differential push-pull pairs
  • 1 - PCIEX/DOT96MHz selectable pairs
  • 1 - SATACLK differential pair
  • 1 - 24.576MHz output

Description

IDT9LPRS511 follows the Intel CK505-compliant clock specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT9LPRS511 is driven with a 14.318MHz crystal.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPRS511EGLFObsoleteN/AIn StockTSSOP64#CYesTube
9LPRS511EGLFTObsoleteN/AIn StockTSSOP64#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?