Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Features/Benefits
    • CPU, ATIG, SB_SRC, and SRC outputs are independently programmable for frequency
    • Spread Spectrum for EMI reduction
    • Outputs may be disabled via SMBus
    • External crystal load capacitors for maximum frequency accuracy
    • Meets PCIEX Gen 2 specifications
    • Meets 30kHz to 33kHz SRC modulation rate specification for USB 3.0
  • Key Specifications
    • CPU outputs cycle-to-cycle jitter < 85ps
    • SRC outputs cycle-to-cycle jitter < 125ps
    • ATIG outputs cycle-to-cycle jitter < 125ps
    • ± 300ppm frequency accuracy on CPU, SRC, and ATIG clocks

Description

The 9LPRS477 is a main clock synthesizer chip that provides all clocks required for ATI RD7xx-based systems using AMD processors. An SMBus interface allows full control of the device.

Applied Filters: