Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - 0.8V push-pull differential CPU pairs
  • 2 - 0.8V push-pull differential PCIEX pairs
  • 1 - 0.8V push-pull differential SATA75 pair
  • 1 - 0.8V push-pull differential DOT96 pair
  • 1 - 0.8V push-pull differential CPU/PCIEX selectable pair
  • 1 - PCI (33MHz)
  • 1 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - 12/48MHz
  • 1 - 25MHz
  • 1 - REF, 14.318MHz
  • 1 - 12.288MHz
  • CPU outputs cycle-cycle jitter < 85ps
  • PCIEX outputs cycle-cycle jitter < 125ps
  • SATA outputs cycle-cycle jitter < 125ps
  • PCI outputs cycle-cycle jitter < 500ps
  • +/- 100ppm frequency accuracy on all clocks
  • VDDSUSP allows 25MHz to run in S-states
  • Supports programmable spread percentage
  • Uses external 25MHz crystal, external crystal load caps are required for frequency tuning
  • PEREQ# pins to support PCIEX/SATA power management.
  • Low power differential clock outputs (No 50? resistor to GND needed)
  • Integrated 33? series resistor on all differential outputs.

Description

The 9LPRS436C is a low power CK505-compatible clock targeted at Intel-based Netbooks and Nettops. This clock synthesizer provides a single chip solution for systems using the Intel NM10 chipset paired with the Intel N450/D410/D510 Atom® CPUs. The 9LPRS436C is driven with a 25MHz crystal.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPRS436CGILFObsoleteN/AOut of StockTSSOP48#IYesTube
9LPRS436CGILFTObsoleteN/AOut of StockTSSOP48#IYesReel
9LPRS436CGLFObsoleteN/AOut of StockTSSOP48#CYesTube
9LPRS436CGLFTObsoleteN/AOut of StockTSSOP48#CYesReel
9LPRS436CKILFObsoleteN/AIn StockVFQFPN48#IYesTray
9LPRS436CKILFTObsoleteN/AOut of StockVFQFPN48#IYesReel
9LPRS436CKLFObsoleteN/AIn StockVFQFPN48#CYesTray
9LPRS436CKLFTObsoleteN/AOut of StockVFQFPN48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?