Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power Clock for Intel Atom®-Based Systems

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)12.5
MOQ195
Moisture Sensitivity Level (MSL)1
Output Banks (#)9
Output Freq Range (MHz)12.288 - 166.67
Output Skew (ps)100
Output Voltage (V)3.3
Outputs (#)14
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3
Phase Jitter Typ RMS (ps)1.3
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Prog. ClockYes
Prog. InterfaceSMBus
Qty. per Carrier (#)39
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

The 9LPRS436C is a low power CK505-compatible clock targeted at Intel-based Netbooks and Nettops. This clock synthesizer provides a single chip solution for systems using the Intel NM10 chipset paired with the Intel N450/D410/D510 Atom® CPUs. The 9LPRS436C is driven with a 25MHz crystal.