Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - CPU differential low power push-pull pairs
  • 9 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz

Description

CK505 compliant clock with fully integrated voltage regulator and Internal series resistor on differential outputs.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPRS365BGLFObsoleteN/AIn StockTSSOP64#CYesTube
9LPRS365BGLFTObsoleteN/AIn StockTSSOP64#CYesReel
9LPRS365BKLFObsoleteN/AOut of StockVFQFPN64#CYesTray
9LPRS365BKLFTObsoleteN/AOut of StockVFQFPN64#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?