Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1 - pair of differential push-pull CPU outputs
  • 1 - pair of differential push-pull CPU outputs, free-running
  • 4 - 0.7V differential PCIEX pairs
  • 2 - 0.7V differential PCIEX_F pairs, free-running
  • 1 - 0.7V differential SATA pair
  • 6 - PCI (33MHz)
  • 2 - PCI (33MHz), free-running
  • 1 - 24/48MHz selectable output
  • 2 - ZCLK
  • 2 - REF, 14.318MHz
  • 1 - 12MHz output

Description

Low Power Main Clock for SiS 662 style chipset
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPR600CGLFObsoleteN/AOut of StockTSSOP56#CYesTube
9LPR600CGLFTObsoleteN/AOut of StockTSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?