Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • PCIe Gen1–4 compliant
  • 1.8 V operation: reduced power consumption
  • Outputs can optionally be supplied from any voltage between 1.05 and 1.8 V: maximum power savings
  • OE# pins: support DIF power management
  • LP-HCSL differential clock outputs: reduced power and board space
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • DIF outputs blocked until PLL is locked: clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs: reduces EMI
  • External 25 MHz crystal; supports tight ppm with 0 ppm synthesis error
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface works with legacy controllers
  • Space-saving 6x6 mm 48-pin VFQFPN; minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment

Description

The 9FGV0831 is an 8-output very low power clock generator for PCIe Gen1–4 applications. The device has 8 output enables for clock management and supports 2 different spread spectrum levels in addition to spread off.

Applied Filters: