Skip to main content
Renesas Electronics Corporation

Features

  • Direct connection to 100 ohm transmission lines; saves 16 resistors compared to standard PCIe devices
  • 39 mW typical power consumption; reduced thermal concerns
  • OE# pins; support DIF power management
  • Programmable Slew rate for each output; allows tuning for various line lengths.
  • Programmable output amplitude; allows tuning for various application environments.
  • DIF outputs blocked until PLL is locked; clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs; reduces EMI
  • External 25 MHz crystal; supports tight ppm with 0 ppm synthesis error.
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control.
  • 3.3 V tolerant SMBus interface works with legacy controllers.
  • Space saving 5x5 mm 32-pin VFQFPN; minimal board space
  • Selectable SMBus addresses; multiple devices can easily share an SMBus segment.
 

Description

The 9FGU0441 is a member of IDT's 1.5 V Ultra-Low-Power PCIe clock family with integrated output terminations providing Zo=100 Ω. The device has 4 output enables for clock management, 2 different spread spectrum levels in addition to spread off, and 2 selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 25, 100 - 100
Power Consumption Typ (mW)39
Supply Voltage (V)1.5 - 1.5
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Core Voltage (V)1.5
Output Voltage (V)0.8V, 1.5V
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applied Filters: