Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4- 0.7V current-mode differential output pairs
  • Supports Spread Injection mode and fanout mode
  • Two pin selectable down spread amounts: 0.5% and 0.25%
  • 50-110 MHz operation in PLL mode
  • 50-400 MHz operation in Bypass mode
  • Bypass mode
  • Supports undriven differential outputs in PD# and SRC_STOP# modes for power management
  • Output cycle-cycle jitter < 50ps
  • Output to Output skew <50ps
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Phase jitter: PCIe Gen2 < 3.0/3.1ps rms

Description

The 9DS400 is a 4-output PCIe PLL with the ability to inject spread spectrum onto the incoming differential clock, while maintaining good phase noise.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9DS400AGLFObsoleteN/AOut of StockTSSOP28#CYesTube
9DS400AGLFTObsoleteN/AOut of StockTSSOP28#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?