Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 8 - 0.7 V current-mode differential output pairs
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 50-100 MHz operation in PLL mode
  • 50-400 MHz operation in Bypass mode
  • Spread spectrum modulation tolerant, 0 to -0.5% down spread and +/- 0.25% center spread.
  • Supports undriven differential outputs in PD# and SRC_STOP# modes for power management.
  • Outputs cycle-cycle jitter < 50 ps
  • Outputs skew: 50 ps
  • Phase jitter: PCIe Gen1 < 86 ps peak to peak
  • Phase jitter: PCIe Gen2 < 3.0/3.1 ps rms
  • 48-pin SSOP/TSSOP package
  • RoHS compliant packaging

Description

The 9DB803 is compatible with the Intel DB800v2 Differential Buffer Specification. This buffer provides 8 PCI Express Gen2 clocks. The 9DB803 is driven by a differential output pair from a CK410B+, CK505 or CK509B main clock generator.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingHCSL
Output Freq Range (MHz)33.33 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)578, 627
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors32
Package Area (mm²)76.3, 119.3
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)100
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64
TSSOP12.5 x 6.1 x 1.0480.5

Applied Filters: