Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - 0.7V differential low power push pull CPU pairs
  • 3 - 0.7V differential low power push pull SRC pairs
  • 1 - 0.7V differential low power push pull CPU/SRC
  • selectable pair1 - 0.7V differential low power push pull SATA pair
  • 1 - 0.7V differential low power push pull 27MHz/
  • LCDCLK selectable pair4 - PCI (33MHz)
  • 1 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V differential low power push pull
  • 1 - REF, 14.318MHz

Description

IDT954270 is a CK410M Compliant clock synthesizer. IDT954270 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954270 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and SRC.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
954270AGLFObsoleteN/AOut of StockTSSOP56#CYesTube
954270AGLFTObsoleteN/AOut of StockTSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?