Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 3 - 14.318 MHz REF clocks
  • 1 - USB_48MHz USB clock
  • 1 - HyperTransport 66 MHz clock seed
  • 1 - PCI 33 MHz clock seed
  • 2 - Pairs of AMD K8 clocks
  • 6 - Pairs of SRC/PCI Express* clocks
  • 2 - Pairs of ATIG (SRC/PCI Express) clocks
  • 2 - Programmable Clock Request pins for SRC clocks
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

Description

The 951412 is a main clock synthesizer chip that provides all clocks required for ATI RS480-based systems. An SMBus interface allows full control of the device.

Applied Filters: