Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 21.25MHz to 1360MHz synthesized clock output signal
  • Two differential, LVPECL-compatible high-frequency outputs
  • Output frequency programmable through a 2-wire I²C bus or parallel interface
  • On-chip crystal oscillator for reference frequency generation
  • Alternative LVCMOS-compatible reference clock input
  • Synchronous clock stop functionality for both outputs
  • LOCK indicator output (LVCMOS)
  • LVCMOS-compatible control inputs
  • Fully integrated PLL
  • 3.3V power supply
  • 48-lead LQFP
  • 48-lead Pb-free package available
  • SiGe technology
  • Ambient temperature range: –40 °C to +85 °C

Description

The 8V43FS92432 is a 3.3V compatible, PLL-based clock synthesizer targeted for high-performance clock generation in mid-range to high-performance telecom, networking, and computing applications. With output frequencies from 21.25MHz to 1360MHz and the support of two differential PECL output signals, the device meets the needs of the most demanding clock applications.

Applications

  • Programmable clock source for server, computing, and telecommunication systems
  • Frequency margining
  • Oscillator replacement

Applied Filters: