Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Designed for 1PPS, 2kHz, 8kHz, and 10MHz GPS clock signal distribution
  • High-speed 1:4 LVDS fanout buffer
  • Four differential LVDS output pairs
  • 2:1 input multiplexer
  • Two selectable differential inputs accept LVDS and LVPECL signals
  • Accepts rectangular and sinusoidal input signals
  • Two input monitoring outputs (LVCMOS)
  • Max output frequency: 250MHz
  • Additive phase jitter, RMS;
    12kHz to 20MHz: = 65fs at 156.25MHz (typical)
  • Part-to-Part skew: 200ps (maximum)
  • Propagation delay (differential outputs): 350ps (typical)
  • Full 2.5V and 3.3V voltage supply
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free 24-lead VFQFN (RoHS 6/6) packaging

Description

The 8V34S204 is a differential 1:4 LVDS fanout buffer with a 2:1 input multiplexer. The device accepts DC to 250MHz clock and data signals and is designed for 1Hz clock/1PPS, 2kHz and 8kHz signal distribution. Controlled by the input modes election pin, the differential input stages accept both rectangular or sinusoidal signals. The 8V34S204 also provides level-translated LVCMOS/LVTTL outputs which are copies of the individual differential inputs CLKA and CLKB. The propagation delay of the device is very low, providing an ideal solution for clock distribution circuits with tight phase alignment requirements. The multiplexer select pin (SEL) allows for the selection of one out of two input signals, which is copied to the four differential outputs.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V34S204NLGIObsoleteN/AIn StockVFQFPN24#Tray10490#Yese3 Sn-40 to 85°C
8V34S204NLGI8ObsoleteN/AOut of StockVFQFPN24#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?