Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Twelve differential HCSL outputs
  • Translates any differential input signal (LVPECL, LVHSTL, LVDS, HCSL) to HCSL levels without external bias networks
  • Maximum output frequency: 250MHz
  • Output skew: 265ps (typical)
  • VOH: 850mV (maximum)
  • Full 3.3V supply voltage
  • Available in a lead-free (RoHS 6) package
  • -40 °C to 85 °C ambient operating temperature

Description

The 8V31012 is a 1-to-12 differential HCSL fanout buffer designed to translate any differential signal levels to differential HCSL output levels. An external reference resistor is used to set the value of the current supplied to an external load/termination resistor. The load resistor value is chosen to equal the value of the characteristic line impedance of 50Ω. The 8V31012 is characterized to an operating supply voltage of 3.3V.

The differential HCSL outputs, accurate crossover voltage, and duty cycle make the 8V31012 ideal for interfacing to PCI Express and FBDIMM applications.

Applied Filters: