Skip to main content

Features

  • Six LVPECL outputs
  • INx, nINx inputs can accept the following differential input levels: LVPECL, LVDS, CML
  • 50Ω internal input termination to VT
  • Two selectable differential input pairs
  • Maximum output frequency: 3.2GHz
  • Output Skew: 45ps (maximum)
  • Part-to-part skew: 200ps (maximum)
  • Additive phase jitter, RMS: 47fs (typical), (fREF = 622.08MHz, 12kHz to 20MHz, VCC = 3.3V)
  • Propagation Delay: 580ps (maximum)
  • LVPECL mode operating voltage supply range: VCC = 2.5V±5%, 3.3V±10%, VEE = 0V
  • -40 °C to 85 °C ambient operating temperature​

Description

The 8S58035I is a high-speed 2-to-6 Differential-to-LVPECL fanout buffer. The 8S58035I is optimized for high-speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fiber Channel. The internally terminated differential inputs and VREF_AC pins allow other differential signal families such as LVDS, LVDS, and CML to be easily interfaced to the input with minimal use of external components. The device also has a 2:1 MUX input, allowing for easy selection between two clock reference sources. The 8S58035I is packaged in a small 5mm x 5mm 32-pin VFQFN package which makes it ideal for use in space-constrained applications.

Parameters

AttributesValue
Output Freq Range (MHz)3200
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Output TypeLVPECL
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)2
Input Freq (MHz)3200
Adjustable PhaseNo
Channels (#)1
Additive Phase Jitter Typ RMS (fs)47
FunctionBuffer, Multiplexer
Input TypeCML, LVDS, LVPECL
Output Banks (#)1
Core Voltage (V)2.5V, 3.3V
Output Voltage (V)2.5V, 3.3V
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applied Filters: