Features
- Fourth generation FemtoClock® NG technology
- Programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
- Four power-up default frequencies (see part number order codes), re-programmable by I2C
- I2C programming interface for the output clock frequency and internal PLL control registers
- Frequency programming resolution is 435.9Hz ÷N
- One 2.5V, 3.3V LVDS clock output
- Two control inputs for the power-up default frequency
- LVCMOS/LVTTL compatible control inputs
- RMS phase jitter @ 156.25MHz (12kHz - 20MHz): 0.253ps (typical), integer PLL feedback configuration
- RMS phase jitter @ 156.25MHz (1kHz - 40MHz): 0.263ps (typical), integer PLL feedback configuration
- Full 2.5V or 3.3V supply modes
- -40°C to 85°C ambient operating temperature
- Available in Lead-free (RoHS 6) package
Description
The 8N4Q001 is a Quad-Frequency Programmable Clock Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 10-lead ceramic 5mm x 7mm x 1.55mm package. Besides the four default power-up frequencies set by the FSEL0 and FSEL1 pins, the 8N4Q001 can be programmed via the I2C interface to output clock frequencies between 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to a very high degree of precision with a frequency step size of 435.9Hz ÷ N (N is the PLL output divider). Since the FSEL0 and FSEL1 pins are mapped to four independent PLL divider registers (P, MINT, MFRAC and N), reprogramming those registers to other frequencies under control of FSEL0 and FSEL1 is supported. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Freq. Accuracy Temp. (± PPM) | Freq. Stability Total (± PPM) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8N4Q001EG-1015CDI | Obsolete | N/A | In Stock | CLCC | 10# | Tray | 1 | 50± PPM | 63± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N4Q001EG-1015CDI8 | Obsolete | N/A | Out of Stock | CLCC | 10# | Reel | 1 | 100± PPM | 113± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N4Q001EG-1020CDI | Obsolete | N/A | In Stock | CLCC | 10# | Tray | 1 | 50± PPM | 63± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N4Q001EG-1020CDI8 | Obsolete | N/A | Out of Stock | CLCC | 10# | Reel | 1 | 50± PPM | 63± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N4Q001EG-1102CDI | Obsolete | N/A | Out of Stock | CLCC | 10# | Tray | 1 | 50± PPM | 63± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N4Q001EG-1102CDI8 | Obsolete | N/A | Out of Stock | CLCC | 10# | Reel | 1 | 100± PPM | 113± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
Filters
Applied Filters
- End Of Life NoticePDF 761 KB Mar 28, 2025
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Manual - Development ToolsPDF 693 KB 7WDXRDKU4E7E-5-46701 Mar 02, 2012
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Recommended Documents (1)
Datasheets (1)
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
- Manual - Development ToolsPDF 693 KB 7WDXRDKU4E7E-5-46701 Mar 02, 2012
Manuals & Guides (2)
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014View More (9)
Application Notes & White Papers (9)
- End Of Life NoticePDF 761 KB Mar 28, 2025
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Description
Support Communities
-
Frequency Configuration in the IDT8N4Q001GCD Device to 125Mhz
Hi Support Team, I'm working on configuring the IDT8N4Q001GCD device to output a clock frequency of 125MHz for Ethernet applications. I need some guidance on the following: Is there any application to configure the module ? I2C Programming : How do I use the I2C interface to program the internal PLL ...
Oct 7, 2024