Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth Generation FemtoClock® Next Generation (NG) technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • CLK, nCLK input pair can accept the following levels: HCSL, LVDS, LVPECL, and LVHSTL
  • Output frequencies: 150MHz, 125MHz, 155.52MHz, and 311.04MHz
  • RMS phase jitter, 12kHz to 20MHz: 0.295ps (typical) at 3.3V
  • Full 3.3V or 2.5V operating supply
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8N3PG10MBKI-062 is a very versatile programmable LVPECL synthesizer that can be used for OTN/SONET to Ethernet or 10GB Ethernet to OTN/SONET rate conversions. The conversion rate is pin-selectable and one of the four rates is supported at a time. In the default configuration, an input clock of 100MHz is converted to 311.04MHz output. The device uses Renesas' fourth-generation FemtoClock NG technology to deliver low phase noise clocks combined with low power consumption.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8N3PG10MBKI-062LFObsoleteN/AOut of StockVFQFPN10#Tray30364#Yese3 Sn-40 to 85°C
8N3PG10MBKI-062LFTObsoleteN/AOut of StockVFQFPN10#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?