Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four independent Digital PLLs (DPLLs) and four independent Digitally Controlled Oscillators (DCOs)
  • DPLLs comply with ITU-T G.8262 and G.8262.1 for SyncE and OTN
  • DPLLs lock to any frequency from 1kHz to 1GHz
  • DPLLs/DCOs generate any frequency from 0.5Hz to 1GHz
  • Jitter output below 150fs RMS (typical)
  • Supports up to 4 differential; or 8 single-ended reference clock inputs
  • Supports up to 12 differential outputs; or 24 LVCMOS outputs
  • Reference monitors qualify/disqualify references depending on LOS, activity, frequency monitoring, and/or LOS input pins
  • Automatic reference selection state machines select the active reference for each DPLL based on the reference monitors, priority tables, revertive/non-revertive and other programmable settings
  • Serial processor ports support 1MHz I²C or 50MHz SPI
  • The device can configure itself automatically after reset via:
    • Internal customer-programmable one-time programmable memory
    • Standard external I²C EPROM via separate I²C Master Port

Description

The 8A34046 Synchronous Equipment Timing Source (SETS) for Synchronous Ethernet (SyncE) and Optical Transport Network (OTN) is a highly integrated timing device with four Digital PLL (DPLL) channels and four Digitally Controlled Oscillator (DCO) channels. The device integrates the timing blocks necessary to implement the SETS function as described in ITU-T G.8264.

The 8A34046 DPLL channels can be configured to comply with ITU-T G.8262 and G.8262.1 or as jitter attenuators; they can also be configured as DCOs. The DCO channels can be connected to a DPLL channel to supply additional outputs and frequencies for that DPLL; alternatively, they can be controlled by external software or they can free run based on the local oscillator. The device can be used as a single timing and synchronization source for a system or two of these devices can be used as a redundant pair for improved system reliability. Input-to-input, input-to-output, and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH, and PDH interfaces.

To see other devices in this product family, visit the ClockMatrix Timing Solutions page.

Parameters

AttributesValue
Diff. Outputs12
Output Freq Range (MHz)5.0E-7 - 1000
Diff. Inputs4
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)8
Input Freq (MHz)0.001 - 1000
Channels (#)4
FunctionMulti-channel DPLL / DCO
Product CategoryClockMatrix, IEEE 1588, Network Synchronization

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applications

  • Core and access IP switches/routers
  • Synchronous Ethernet equipment
  • 10Gb, 40Gb, and 100Gb Ethernet interfaces
  • Wireless infrastructure for 4.5G and 5G network equipment
  • OTN muxponders and line cards

Applied Filters: