Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 PCIe Gen1 Lanes, 3 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HPES3T3ZBBCObsoleteN/AOut of StockCABGA144#CNoTray
89HPES3T3ZBBC8ObsoleteN/AOut of StockCABGA144#CNoReel
89HPES3T3ZBBCGObsoleteN/AOut of StockCABGA144#CYesTray
89HPES3T3ZBBCG8ObsoleteN/AOut of StockCABGA144#CYesReel
89HPES3T3ZBBCGIObsoleteN/AOut of StockCABGA144#IYesTray
89HPES3T3ZBBCGI8ObsoleteN/AOut of StockCABGA144#IYesReel
89HPES3T3ZBBCIObsoleteN/AOut of StockCABGA144#INoTray
89HPES3T3ZBBCI8ObsoleteN/AOut of StockCABGA144#INoReel
89HPES3T3ZBNQGObsoleteN/AOut of StockVFQFPN132#CYesTray
89HPES3T3ZBNQG8ObsoleteN/AOut of StockVFQFPN132#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?