Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Three differential LVDS output pairs
  • One differential clock input
  • CLK/nCLK can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Input frequency range: 98MHz to 128MHz
  • Output frequency range: 98MHz to 320MHz
  • VCO range: 490MHz - 640MHz
  • Supports PCI Express® Spread-Spectrum Clocking
  • High PLL bandwidth allows for better input tracking
  • PCI Express® (2.5 Gb/s) and Gen 2 (5 Gb/S) jitter compliant
  • 0°C to 70°C ambient operating temperature
  • Full 3.3V operating supply
  • Available in lead-free (RoHS 6) packages

Description

The 874003-05 is a high performance Differential-to-LVDS Jitter Attenuator designed for use in PCI Express® systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express® clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874003-05 has a bandwidth of 6.2MHz with <1dB peaking, easily meeting PCI Express® Gen2 PLL requirements. The 874003-05 uses IDT's 3rd Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 Lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express® add-in cards.

Applied Filters: