Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • One differential 3.3V LVPECL output
  • One CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum clock input frequency: 1GHz
  • Translates any single ended input signal (LVCMOS, LVTTL, GTL) to LVPECL levels with resistor bias on nCLK input
  • Part-to-part skew: 300ps (maximum)
  • Propagation delay: 2.1ns (maximum)
  • LVPECL mode operating voltage supply range: VCC = 3.0V to 3.465V, VEE = 0V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS compliant package

Description

The 87354I is a high performance ÷4/÷5 Differential-to-3.3V LVPECL Clock Generator. The CLK, nCLK pair can accept most standard differential input levels. The 87354I is characterized to operate from a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 87354I ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: