Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-ended input reference clock
  • Six single-ended clock outputs
  • Internal PLL does not require external loop filter components
  • 5V tolerant inputs
  • Maximum output frequency: 80MHz, (Q0:Q4 outputs)
  • Maximum output frequency: 40MHz, (Q/2 output)
  • LVCMOS interface levels for all inputs and outputs
  • PLL disable feature for low-frequency testing
  • Output drive capability: ±24mA
  • Output skew: 300ps (maximum), Q0:Q4 and Q/2
  • Full 3.3V supply voltage
  • Available in lead-free (RoHS 6) package
  • -40°C to 85°C ambient operating temperature
  • Fully pin and function compatible with the IDTQS5LV931 (including 50, 66 and 80MHz options)

Description

The 870931I-01 is an LVCMOS clock generator that uses an internal phase lock loop (PLL) for frequency multiplication and to lock the low-skew outputs to the reference clock. The device offers six outputs. The PLL loop filter is completely internal and does not require external components. Several combinations of the PLL feedback and a divide-by-2 (controlled by FREQ_SEL) allow applications to optimize frequency generation over a wide range of input reference frequencies. The PLL can also be disabled by the PLL_EN control signal to allow for low frequency or DC testing. The 870931I-01 device is a member of the family of high performance clock solutions from IDT.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
870931ARI-01LFObsoleteN/AIn StockQSOP20#Tube1055#Yese3 Sn-40 to 85°C
870931ARI-01LFTObsoleteN/AIn StockQSOP20#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?