Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential CML outputs
  • IN/nIN pair can accept the following differential input levels: LVPECL, LVDS, CML, SSTL
  • Maximum output frequency: 2GHz
  • Output skew: 25ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Additive phase jitter, RMS: 0.042ps (typical)
  • Propagation delay: 525ps (maximum)
  • Operating voltage supply range: VCC = 2.375V to 3.63V, VEE = 0V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 858S011I is a high speed 1-to-2 Differential-to-CML Fanout Buffer. The 858S011I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVPECL, SSTL and CML to be easily interfaced to the input with minimal use of external components. The 858S011I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
858S011AKILFObsoleteN/AOut of StockVFQFPN16#Tray30624#Yese3 Sn-40 to 85°C
858S011AKILFTObsoleteN/AOut of StockVFQFPN16#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?