Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential 2.5V/3.3V LVPECL output
  • LVCMOS/LVTTL CLK input
  • CLK accepts the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 267MHz
  • Part-to-part skew: 275ps (maximum)
  • Additive phase jitter, RMS: 0.05ps (typical)
  • 3.3V operating supply voltage (operating range 3.135V to 3.465V)
  • 2.5V operating supply voltage (operating range 2.375V to 2.625V)
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 85320I is a LVCMOS / LVTTL-to-Differential 3.3V, 2.5V LVPECL translator. The 85320I has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels and translates them to 3.3V or 2.5V LVPECL levels. The small outline 8-pin SOIC package makes this device ideal for applications where space, high performance and low power are important.

Applied Filters: